IESNA:LM-63-2002
[TEST]P948963
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23577
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3677.6 3452.8 3257.7 3026.9 2796.2 2653.2 2602.6 2610 2653.2 2708.3
2965.9 3765.4 5063.8 6365.1 7681.2 8689.2 9579.6 10279.4 10995.5 11455.6
11489.9 10919.6 8372.1 7294.1 6068.8 4124.3 2555 2019 1356.4 714.7
357.3 271 172.7 101.2 40.2 0 0
3677.6 3484 3289 3059.7 2825.9 2681.5 2627.9 2623.4 2660.7 2711.3
2909.3 3603.1 4850.8 6312.9 7575.5 8625.2 9549.8 10349.4 11019.4 11550.9
11670 11199.5 8738.4 7478.8 6311.5 4387.8 2720.2 2094.9 1402.5 750.4
416.9 327.6 223.3 145.9 95.3 22.3 0
3677.6 3479.6 3296.4 3079 2851.2 2709.8 2650.2 2638.3 2662.2 2708.3
2837.8 3347.1 4416.1 5811.2 7164.6 8370.6 9463.5 10398.5 11217.4 11899.3
12149.4 11942.5 11163.8 8777.1 7361.1 5431.5 3408.1 2453.7 1785.2 1043.7
702.8 580.7 507.7 422.8 290.3 50.6 0
3677.6 3500.4 3324.7 3135.6 2931.6 2779.8 2712.8 2686 2694.9 2730.6
2794.7 3059.7 3768.4 4914.9 6278.7 7641 8982.5 10264.5 11410.9 12240.3
12743.5 12812 12439.8 11793.6 10736.5 8920 7283.7 5592.3 3749.1 1736.1
881.4 580.7 439.2 290.3 114.6 0 0
3677.6 3507.9 3360.5 3201.1 3035.9 2909.3 2833.4 2803.6 2799.1 2827.4
2875.1 2973.3 3289 3999.2 5093.5 6391.9 7843.5 9339.9 10825.8 12075
12984.7 13476 13495.4 13136.6 12649.7 11984.2 11053.6 9450.1 7030.6 4246.3
1813.5 631.3 263.5 147.4 58.1 4.5 0
3677.6 3537.6 3406.6 3296.4 3177.3 3082 3029.9 3006.1 3003.1 3025.4
3068.6 3131.2 3262.2 3554 4148.1 5065.2 6265.3 7635.1 9067.4 10487.8
11839.7 12984.7 13852.7 14202.6 14236.9 14220.5 14238.4 13836.4 11981.2 8516.5
4749.6 1599.1 406.5 150.4 37.2 3 0
3677.6 3567.4 3467.7 3396.2 3339.6 3302.4 3294.9 3308.3 3335.1 3370.9
3424.5 3498.9 3595.7 3756.5 4024.5 4483.1 5196.3 6155.1 7236.1 8397.4
9660 10965.8 12237.3 13386.7 14402.1 15234.4 16105.4 16975 16958.6 14294.9
8876.8 3759.5 979.7 276.9 83.4 6 0
3677.6 3607.6 3548.1 3513.8 3509.3 3530.2 3573.4 3647.8 3719.3 3805.6
3921.8 4039.4 4157 4316.3 4524.8 4847.9 5348.1 6050.9 6874.3 7846.5
8954.3 10062 11215.9 12314.7 13732.1 15191.3 16963.1 18629.1 19465.9 18465.4
14558.5 7940.3 2224.4 473.5 101.2 7.4 0
3677.6 3652.3 3631.4 3652.3 3695.5 3766.9 3857.7 3964.9 4066.2 4179.3
4302.9 4428 4560.5 4736.2 4967 5302 5766.5 6414.2 7219.7 8153.2
9280.3 10480.4 11817.4 13272.1 14848.8 16601.2 18450.5 20191 21087.3 20195.5
15895.5 7323.9 1555.9 403.5 83.4 7.4 0
3677.6 3650.8 3644.8 3671.6 3723.7 3807.1 3911.3 4012.6 4130.2 4238.9
4361 4480.1 4617.1 4780.9 5017.6 5358.6 5833.5 6482.7 7304.5 8312.5
9456 10709.7 12076.5 13593.7 15210.6 16989.9 18845 20503.7 21243.6 19960.2
14984.3 6098.5 1183.7 314.2 62.5 6 0
3677.6 3680.6 3704.4 3786.3 3886 4021.5 4185.3 4349.1 4511.4 4675.2
4834.5 5005.7 5188.8 5436 5796.3 6257.9 6823.6 7544.3 8407.8 9375.6
10408.9 11480.9 12639.3 13733.6 14737.1 15587.3 16245.4 16446.4 15713.9 13431.4
8617.8 2529.6 460.1 141.4 35.7 11.9 0
3677.6 3694 3738.6 3828 3956 4116.8 4294 4480.1 4663.2 4830
4992.3 5150.1 5318.4 5523.8 5769.5 6103 6546.7 7087.2 7693.2 8320
8954.3 9593 10212.4 10702.2 10958.3 10961.3 10727.5 10197.5 9107.6 7565.1
4908.9 1648.2 367.8 120.6 46.2 17.9 0
3677.6 3696.9 3752 3841.4 3973.9 4124.3 4283.6 4436.9 4566.5 4664.7
4721.3 4757 4769 4786.8 4822.6 4880.6 5035.5 5364.5 5781.4 6189.4
6455.9 6578 6554.1 6222.1 5492.6 4527.7 3457.2 2266.1 1319.2 711.7
381.2 168.2 70 28.3 10.4 1.5 0
3677.6 3705.9 3738.6 3801.2 3847.3 3872.6 3875.6 3816.1 3707.4 3521.3
3259.2 2931.6 2559.4 2184.2 1822.4 1484.4 1182.2 978.2 906.7 897.8
906.7 900.8 810 641.7 458.6 306.7 204 154.8 128 104.2
80.4 50.6 20.8 8.9 3 0 0
3677.6 3707.4 3699.9 3649.3 3540.6 3375.3 3150.5 2825.9 2401.6 1908.8
1448.7 1072 799.5 655.1 603 592.6 585.1 576.2 561.3 544.9
519.6 464.5 382.6 297.8 229.3 181.6 144.4 113.2 87.8 65.5
43.2 20.8 8.9 3 0 0 0
3677.6 3686.5 3607.6 3417 3129.7 2756 2246.8 1688.4 1212 879.9
704.3 628.3 582.2 543.4 509.2 480.9 466 449.6 434.8 419.9
396 354.4 300.8 244.2 192.1 153.4 123.6 95.3 71.5 49.1
25.3 11.9 4.5 0 0 0 0
3677.6 3659.7 3478.1 3159.4 2715.8 2164.9 1530.6 1046.7 781.7 690.9
646.2 604.5 552.4 489.8 425.8 372.2 332 314.2 326.1 343.9
343.9 323.1 285.9 238.2 187.6 148.9 116.1 90.8 67 44.7
28.3 11.9 4.5 0 0 0 0
3677.6 3649.3 3379.8 2927.2 2322.7 1608 1049.7 778.7 707.2 668.5
628.3 571.7 504.7 433.3 364.8 306.7 259.1 235.2 224.8 221.8
223.3 223.3 217.4 198 174.2 148.9 125.1 99.8 80.4 64
47.6 28.3 6 0 0 0 0
3677.6 3644.8 3299.4 2763.4 2045.8 1311.7 862.1 734 693.8 656.6
606 540.5 469 396 333.5 281.4 248.6 230.8 218.9 208.4
198 189.1 181.6 172.7 160.8 144.4 123.6 104.2 89.3 73
53.6 32.8 6 0 0 0 0
3677.6 3627 3226.4 2616 1829.9 1119.7 784.7 720.6 686.4 643.2
588.1 527.1 461.6 390.1 327.6 281.4 253.1 238.2 227.8 218.9
207 198 187.6 177.2 163.8 141.4 113.2 96.8 80.4 64
44.7 20.8 3 0 0 0 0
3677.6 3625.5 3204.1 2560.9 1742 1048.2 760.8 714.7 683.4 637.2
580.7 524.1 463 396 332 282.9 256.1 241.2 229.3 220.4
211.4 201 189.1 175.7 156.3 126.6 92.3 77.4 62.5 46.2
29.8 10.4 0 0 0 0 0
3677.6 3628.5 3190.7 2538.6 1704.8 1025.9 760.8 713.2 680.4 635.8
577.7 521.1 463 394.6 330.5 281.4 256.1 241.2 230.8 221.8
212.9 201 189.1 175.7 154.8 122.1 89.3 75.9 59.6 44.7
26.8 8.9 0 0 0 0 0
